Select a different country or region to see content for your location.
United States
16:04:02 GMT+0000 (Coordinated Universal Time)

TRI-SECTION-PLATE-495
Tri-section extraction plate, Removal tool, mechanical
BETEX Tri-Section-Plate for removing complete bearings or tight fitted inner rings; with good radial and axial access, it offers the possibility of grabbing the inner ring so that the pulling force is not transmitted via moving parts and damage to the bearing is avoided
Replaces
791495
Preferred product



Dimensions
wmin | 140 mm | Grip width, min. |
wmax | 495 mm | Grip width, max. |
Bmax | 660 mm | |
C | 235 mm | |
D | 610 mm | |
E | 1¾”-12UNF | |
F | 20 mm | |
G | 2 mm | |
H | 12 mm | |
FZ max | 290 kN | Max. permissible pulling force |
≈m | 45 kg | Weight |
Additional information
in combination with puller: HP/HSP/HXP 203, 303 | Usability |
Downloads:
Your current product variant
Series | TSP | Series TSP |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch