Select a different country or region to see content for your location.
United States
10:23:55 GMT+0000 (Coordinated Universal Time)

Technical data
d | Tr1120x8 | Thread |
D | 1.340 mm | Outer Diameter |
B | 111 mm | Width |
b | 92 mm | Width press ring |
D1 | 1.260 mm | |
d1 | 1.123 mm | |
s | 36 mm | Stroke, max. |
1.900,7 cm² | Piston surface | |
300 bar | Pressure, max. | |
5.702 kN | Drive-up force, max. | |
≈m | 415,5 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E | Metric fine pitch thread/trapezoid thread |
Recently viewed products