Select a different country or region to see content for your location.
United States
03:12:32 GMT+0000 (Coordinated Universal Time)



PWTR50-2RS-XL
Yoke type track roller
Yoke type track rollers PWTR..-2RS, full complement cylindrical roller set, with axial guidance, lip seals on both sides
Replaces
PWTR 50.2RS, PWTR50-2RS
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 90 mm | Outside diameter |
B | 32 mm | Width, inner ring |
Cr w | 46.500 N | Basic dynamic load rating, radial |
C0r w | 64.000 N | Basic static load rating, radial |
Cur w | 8.700 N | Fatigue load limit, radial |
nD G | 1.100 1/min | Speed on permanent grease lubrication |
F0r per | 64.000 N | Permissible static load, radial |
Fr per | 41.500 N | Permissible dynamic load outer ring, radial |
≈m | 945,2 g | Weight |
Dimensions
C | 30 mm | Width, outer ring |
d2 | 59,8 mm | Stop diameter of thrust washer |
rmin | 1,1 mm | Minimum chamfer dimension |
r1 min | 0,6 mm | Minimum chamfer dimension |