Select a different country or region to see content for your location.
United States
13:35:54 GMT+0000 (Coordinated Universal Time)



NUP326-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-XL-TVP2, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP326-E-TVP2, NUP326E.TVP2



Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 58 mm | Width |
Cr | 680.000 N | Basic dynamic load rating, radial |
C0r | 670.000 N | Basic static load rating, radial |
Cur | 106.000 N | Fatigue load limit, radial |
nG | 3.250 1/min | Limiting speed |
nϑr | 2.430 1/min | Reference speed |
≈m | 17,1 kg | Weight |
Mounting dimensions
d1 | 181,7 mm | Maximum rib diameter inner ring |
D1 min | 235,2 mm | Minimum rib diameter outer ring |
da min | 147 mm | Minimum diameter shaft shoulder |
dc min | 184 mm | Minimum shaft shoulder |
Da max | 263 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
E | 247 mm | Raceway diameter outer ring |
F | 167 mm | Raceway diameter inner ring |
B3 | 9 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products