Select a different country or region to see content for your location.
United States
11:41:28 GMT+0000 (Coordinated Universal Time)


87436-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 874..-M, multi-row
Replaces
874 36 M
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 180 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 82 mm | Width |
Ca | 1.860.000 N | Basic dynamic load rating, axial |
C0a | 8.600.000 N | Basic static load rating, axial |
nG | 1.100 1/min | Limiting speed |
nϑr | 260 1/min | Reference speed |
≈m | 41,125 kg | Weight |
Mounting dimensions
da min | 354 mm | Minimum diameter shaft shoulder |
Da max | 197 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum recess radius |
Dimensions
D1 | 184 mm | Bore diameter housing washer |
d1 | 360 mm | Rip diameter shaft washer |
rmin | 5 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K87436-M | Axial roller and cage assembly | |
GS87436 | Housing Washer | |
WS87436 | Shaft washer |
Downloads:
Your current product variant
Cage | M | Brass Cage |