Select a different country or region to see content for your location.
United States
10:46:42 GMT+0000 (Coordinated Universal Time)


6408-C-2Z-C3
Deep groove ball bearing
Deep groove ball bearing 64..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width |
Cr | 68.000 N | Basic dynamic load rating, radial |
C0r | 38.000 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 8.000 1/min | Limiting speed |
nϑr | 7.700 1/min | Reference speed |
≈m | 1,25 kg | Weight |
Mounting dimensions
da min | 53 mm | Minimum diameter shaft shoulder |
Da max | 97 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 92,1 mm | Shoulder diameter outer ring |
D2 | 95,22 mm | Caliber diameter outer ring |
d1 | 68,64 mm | Shoulder diameter inner ring |
d2 | 66,74 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,1 | Calculation factor |