Select a different country or region to see content for your location.
United States
10:48:54 GMT+0000 (Coordinated Universal Time)


6312-C-2Z
Deep groove ball bearing
Deep groove ball bearing 63..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 31 mm | Width |
Cr | 89.000 N | Basic dynamic load rating, radial |
C0r | 52.000 N | Basic static load rating, radial |
Cur | 3.600 N | Fatigue load limit, radial |
nG | 6.700 1/min | Limiting speed |
nϑr | 7.400 1/min | Reference speed |
≈m | 1,697 kg | Weight |
Mounting dimensions
da min | 72 mm | Minimum diameter shaft shoulder |
Da max | 118 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 109,02 mm | Shoulder diameter outer ring |
D2 | 112,14 mm | Caliber diameter outer ring |
d1 | 81,7 mm | Shoulder diameter inner ring |
d2 | 79,58 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13,2 | Calculation factor |
Recently viewed products