Select a different country or region to see content for your location.
United States
03:09:55 GMT+0000 (Coordinated Universal Time)


6215-2RSR-C3
Deep groove ball bearing
Deep groove ball bearing 62..-2RSR, single row, seals, steel sheet metal cage
Replaces
6215.2RSR.C3
Preferred product


Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 25 mm | Width |
Cr | 70.000 N | Basic dynamic load rating, radial |
C0r | 49.000 N | Basic static load rating, radial |
Cur | 3.300 N | Fatigue load limit, radial |
nG | 2.900 1/min | Limiting speed |
≈m | 1,21 kg | Weight |
Mounting dimensions
da min | 84 mm | Minimum diameter shaft shoulder |
Da max | 121 mm | Maximum diameter of housing shoulder |
ra max | 1,5 mm | Maximum fillet radius |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
D1 | 113 mm | Shoulder diameter outer ring |
D2 | 115,5 mm | Caliber diameter outer ring |
d1 | 92,1 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14,6 | Calculation factor |