regionSelectionBanner.message
country.us
11:52:49 GMT+0000 (Coordinated Universal Time)


61821-2RZ-Y
Deep groove ball bearing
Deep groove ball bearing 618..-2RZ-Y, single row, shields, brass sheet metal cage
product.isPreferred


Main Dimensions & Performance Data
d | 105 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 13 mm | Width |
Cr | 22.100 N | Basic dynamic load rating, radial |
C0r | 23.600 N | Basic static load rating, radial |
Cur | 1.320 N | Fatigue load limit, radial |
nG | 6.000 1/min | Limiting speed |
nϑr | 3.900 1/min | Reference speed |
≈m | 0,35 kg | text.product.weight |
Mounting dimensions
da min | 109,6 mm | Minimum diameter shaft shoulder |
Da max | 125,4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 122,11 mm | Shoulder diameter outer ring |
D2 | 124,2 mm | Caliber diameter outer ring |
d1 | 113,2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 15,9 | Calculation factor |