Select a different country or region to see content for your location.
United States
11:10:01 GMT+0000 (Coordinated Universal Time)


QJ338-N2-MPA-C3
Four-point contact bearing
Four point contact bearing QJ3..-N2-MPA, holding grooves, solid brass cage
Replaces
QJ338N2MPA.C3
Preferred product


Main Dimensions & Performance Data
d | 190 mm | Bore diameter |
D | 400 mm | Outside diameter |
B | 78 mm | Width |
Cr | 740.000 N | Basic dynamic load rating, radial |
C0r | 1.250.000 N | Basic static load rating, radial |
Cur | 40.500 N | Fatigue load limit, radial |
nG | 2.850 1/min | Limiting speed |
nϑr | 1.320 1/min | Reference speed |
≈m | 51,4 kg | Weight |
Mounting dimensions
da min | 210 mm | Minimum diameter shaft shoulder |
Da max | 380 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum fillet radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 329,1 mm | Shoulder diameter outer ring |
d1 | 263,9 mm | Shoulder diameter inner ring |
a | 206,6 mm | Distance between the apexes of the pressure cones |
an | 12,7 mm | Hight retaining slot |
bn | 10,5 mm | Width retaining slot |
rn | 2 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |