Select a different country or region to see content for your location.
United States
18:50:31 GMT+0000 (Coordinated Universal Time)


TSUWZ08
Guideways, inch sizes
Solid profile, for below mounting, with one shaft; corrosion-resistant design possible



Main Dimensions & Performance Data
BGR | 08 | Dimension of shaft and support rail unit |
dLWtol | L | Diameter tolerance shaft |
h4 | 14,275 mm | Height dimension 1 |
Tol h4 | 0,051 mm | Height dimension tolerance high |
Tol h4 | -0,051 mm | Height dimension tolerance low |
b1 | 9,398 mm | Support rail width bottom |
Lmax | 4.267,2 mm | Shaft and support rail-length max. 2 |
≈m | 1,14 kg/m | Weight |
Mounting dimensions
a2 | 4,699 mm | Support Rail Width distance-stop bar |
Tol a2 | 1,27 mm | Distance-stop bar tolerance high |
Tol a2 | -1,27 mm | Distance-stop bar tolerance low |
b3 | 5,486 mm | Support Rail-width prism |
G1 | 6-32 | Thread size (shaft) |
H1 | 3,048 mm | Support Rail height stop bar |
m | 0,11 lbs/ft | Shaft and support rail unit weight |
K6 | 4,293 mm | Connecting bore |
aL min | 15,24 mm | Distance radial thread left (min) 3 |
aL max | 88,9 mm | Distance radial thread left (max) 3 |
aR min | 15,24 mm | Distance radal thread right (min) 3 |
aR max | 88,9 mm | Distance radal thread right (max) 3 |
jL | 101,6 mm | Distance radial thread |
t7 | 16,002 mm | Screw depth support rail 4 |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1

2

3

4

Downloads:
Your current product variant
Diameter shaft | 1/2" | DLW |


Recently viewed products

Wait to see recently viewed products