Select a different country or region to see content for your location.
United States
16:59:53 GMT+0000 (Coordinated Universal Time)



PBY12-XL
Plummer block housing unit
Plummer block housing unit PBY..-XL, RIBB sheet metal PB
Replaces
PBY12


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
L | 85,7 mm | Length total |
H2 | 43,2 mm | Height |
C0r G | 1.350 N | Load carrying capacity (housing) |
Cr | 10.100 N | Basic dynamic load rating, radial |
C0r | 4.750 N | Basic static load rating, radial |
≈m | 0,15 kg | Weight |
Mounting dimensions
J | 68 mm | Distance fixing bore |
N | 9,5 mm | Fixing bore |
Dimensions
H | 22,2 mm | Distance shaft axis |
A | 25,4 mm | Width (base) |
A1 | 18,4 mm | Width (head) |
H1 | 2,6 mm | Heigth (base) |
Additional information
f0 | 13 | Calculation factor |
GEH40-BT | Housing | |
AY12-XL-NPP-B | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-10-28 | Katalog | SG 1 | Englisch