Select a different country or region to see content for your location.
United States
05:13:22 GMT+0000 (Coordinated Universal Time)


SK014-205-KRR-B
Self-aligning deep groove ball bearings
Self-aligning deep groove ball bearings SK..-KRR-B, spherical outer ring, inner ring with hexagonal bore, R seals on both sides


Main Dimensions & Performance Data
DSP | 52 mm | Outside diameter |
B | 25,4 mm | Width |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 7.800 N | Basic static load rating, radial |
≈m | 170,6 g | Weight |
Dimensions
D1 | 42,6 mm | Outside diameter seal |
C | 15 mm | Width, outer ring |
F | 26,2 mm | Maximum distance hexagonal bore |
r | 0,13 mm | Radius hexagonal bore |
C2 | 16,7 mm | Sealing total width |
d1 | 33,8 mm | Rib diameter inner ring |
d | 22,225 mm | Width of flats |
0,15 mm | Width across flats upper tolerance | |
d | 22,225 mm | Width across flats (Inch) |
0,05 mm | Width across flats lower tolerance |
Calculation factors
f0 | 13,8 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Operating conditions for bearing SK014-205-KRR-B
In work for SK014-205-KRR-B
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-10-28 | Katalog | SG 1 | Englisch
Radial Insert Ball Bearings and Housing Units
Recently viewed products

Wait to see recently viewed products