Select a different country or region to see content for your location.
United States
15:51:37 GMT+0000 (Coordinated Universal Time)

MF-INDUCTOR-22KW-30M-D12-180C-SLIM
Medium frequency inductor
Flexible MF inductor Ø 12mm, for 10 kW and 22 kW generators
Replaces
3502008301
Technical data
L | 30 m | Length |
D | 12 mm | Cable diameter |
Pmax | 22 kW | For generators with power, max. ... |
ϑmax | 180 °C | Max. permitted heating temperature |
75 mm | Min. winding diameter (approx.) | |
≈m | 11 kg | Weight |
Downloads:
Your current product variant
Version | 10/22 flex | Flexible for 10 and 22 kW generators |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.