Select a different country or region to see content for your location.
United States
15:40:22 GMT+0000 (Coordinated Universal Time)

MF-INDUCTOR-22KW-25M-D12-180C-SLIM
Medium frequency inductor
Flexible MF inductor Ø 12mm, for 10 kW and 22 kW generators
Replaces
3502008251
Technical data
L | 25 m | Length |
D | 12 mm | Cable diameter |
Pmax | 22 kW | For generators with power, max. ... |
ϑmax | 180 °C | Max. permitted heating temperature |
75 mm | Min. winding diameter (approx.) | |
≈m | 9 kg | Weight |
Downloads:
Your current product variant
Version | 10/22 flex | Flexible for 10 and 22 kW generators |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products