Select a different country or region to see content for your location.
United States
10:31:47 GMT+0000 (Coordinated Universal Time)

AHP-703-SET
Hydraulic pump, manual
BETEX Aluminum hand pump, two-stage, in set with pressure gauge, T-piece, hose, couplings and steel box
Replaces
7265751

Technical data
pmax | 700 bar | Maximum operating pressure |
p1 | 20 bar | Operating pressure, 1st stage |
V̇H1 | 12,9 cm³ | Oil flow/stroke, 1st stage |
V̇H2 | 2,3 cm³ | Oil flow/stroke, 2nd stage |
Vmax | 2 l | Volume of oil container |
Veff | 1,62 l | Useable oil quantity |
single-acting | Cylinder compatibility | |
3/8" NPT | Hose connection pump body | |
623 mm | Length pump | |
150 mm | Width pump | |
135 mm | Height pump | |
6,3 kg | Weight pump | |
761 x 264 x 244 | Dimensions steel case (mm) | |
≈m | 18,1 kg | Weight 1 |
Dimensions
A | 623 mm | |
B | 556 mm | |
C | 150 mm | |
D | 102 mm | |
E | 135 mm | |
F | 135 mm | |
G | 50 mm | |
H | 37 mm |
Additional information
preferably in combination with hydraulic cylinders and hydraulic pullers HXP | Use |
Footnotes
1

Downloads:
Your current product variant
Series | AHP | Aluminum lightweight hand pump, 2-stage |
Version | HC | For use with hydraulic cylinders |