Select a different country or region to see content for your location.
United States
23:46:33 GMT+0000 (Coordinated Universal Time)

Technical data
U | 230 V | Operating voltage |
f | 50 - 60 Hz | Power frequency |
P | 3 kVA | Power consumption |
I | 13 A | Current rating |
HR | < 2 A/cm | Residual magnetism |
≈m | 18 kg | Weight |
Dimensions
450 mm | Length HEATER | |
225 mm | Width HEATER | |
260 mm | Height HEATER | |
a | 140 mm | |
b | 140 mm |
Workpiece to be heated
55 mm | Min. inner diameter workpiece (by using the ledge in scope of delivery) | |
ØAmax | 400 mm | Max. outer diameter workpiece |
mb max | 50 kg | Max. workpiece weight |
mc | 40 kg | Max. workpiece weight: other component |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2022-01-25 | Anleitung (Montage, Betrieb) | BA 42 | Englisch