Select a different country or region to see content for your location.
United States
22:51:11 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.PINION-MD6,0-Z17-B60-SR-G
Lubrication gear wheel
Lubrication gear right hand helical teeth, lubricant feed axial

Technical data
Relubrication of tooth sets | Usage | |
right hand helical teeth | Design | |
axial | Lubricant feed | |
open cell PU foam | Material | |
top | -30 °C ... +140 °C | Operating temperature |
5 m/s | Max. permissible circumferential speed at outside diameter | |
Oil, greases up to NLGI 2 | Lubricant | |
m | 6 mm | Modulus |
z | 17 | Teeth number |
d | 108,23 mm | Pitch circle diameter |
da | 120,2 mm | |
B | 60 mm | |
L1 | 49 mm | |
L2 | 75,7 mm | |
L3 | 126,4 mm | |
G1 | M16 | Thread |
G2 | M10x1 | Thread |
W | 24 mm | Width across flats |
β | 19,53 ° | Helix angle |
≈m | 0,7 kg | Weight |
Downloads:
Your current product variant
Version | SR | Lubrication gears, right hand helical teeth |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch