Select a different country or region to see content for your location.
United States
04:04:00 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.HOSE-PA12-CLEAR-25M
Hose for lubricator
Hose for oil lubrication, transparent
Preferred product

Technical data
Suitable for drag chain use, unfilled, transparent | Type | |
D1 | 6 mm | Diameter |
D2 | 3 mm | Diameter |
L | 25 m | Length |
Rmin | 40 mm | Minimum bending radius |
PA12 | Material | |
top | -20 °C ... +80 °C | Operating temperature |
≈m | 0,49 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch