Select a different country or region to see content for your location.
United States
08:45:26 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.TUBEFIT-G1/8-SAT186G
Connector for lubricator
Hose connection part straight, inch thread
Preferred product

Technical data
G | G1/8 | Thread |
DH | 6 mm | Hose diameter |
Flat sealing by O ring | Seal | |
W1 | 11 mm | Width across flats |
W2 | 4 mm | Hexagon socket nominal dimension |
L1 | 18 mm | Length |
E | 5,5 mm | Thread length |
push fit | Hose | |
16 mm | Hose Insertion depth | |
≈m | 0,02 kg | Weight |
Downloads:


All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch