Select a different country or region to see content for your location.
United States
02:11:51 GMT+0000 (Coordinated Universal Time)

OPTIME-LW-C1
Automatic lubrication system
OPTIME C1, Single-point lubricator for the OPTIME Ecosystem
Part of OPTIME Solutions – Additional products required for operation, additional recurring charges per active sensor apply.
Product information

Technical data
Piston pump | Functional principle | |
VLub | 60 / 125 cm³ | Lubricant volume |
≈ 0,5 cm³ | Metering volume per lubrication interval | |
0,17 – 8,3 cm³ | Metering volume per day | |
pop | 10 bar | Operating pressure, max. |
≤ NLGI 2 (suitability test required) | Lubricant | |
nout | 1 | Number of outlets |
1 | Number of lubrication points: direct | |
Uop | 6-V alkaline battery | Operating voltage |
OPTIME | Controller (integrated) | |
via OPTIME | Monitoring: fill level | |
1 up to 12 months | Dispensing time cartridge | |
Empty level, back pressure, internal error: via OPTIME | Error message | |
NFC | Commissioning | |
2,4 GHz | Wirepas Mesh (ISM band) | |
100 m | Line of sight range | |
IP68 | Protection class | |
Polyethylenterephthalat (PET) | Housing material | |
tmin | -10 °C | Operating temperature, min. |
tmax | 55 °C | Operating temperature, max. |
arbitrary | Mounting position | |
G¼ | Connection thread | |
60 x 60 x 93 | Dimensions (mm) | |
≈m | 0,26 kg | Weight |
Additional information
10x OPTIME C1, 10x battery pack, 1x OPTIME C1 prefill nipple; lubricant cartridge CONCEPT1 not included | Scope of delivery per package | |
EU-Members, Israel, Republic of Macedonia, Norway, Saudi Arabia, Switzerland, Turkey, UK, India, Vietnam, Colombia, Peru | Country approvals |
Additional Information
Downloads: