Select a different country or region to see content for your location.
United States
23:21:22 GMT+0000 (Coordinated Universal Time)

SHIMS-100-015-CQ-100X100X0.15
Shims
BETEX Shims C 100, for alignment of machines and machine components
Replaces
B100015
Preferred product
Product information


Metric
Imperial
Dimensions
a | 100 mm | |
b | 100 mm | |
c | 32 mm | |
d | 0,15 mm | |
≈m | 9,6 g | Weight |
Additional information
10 pieces shims, stainless steel 1.4301, solid | Package content | |
suitable for reuse, discs rounded and deburred | Product specifics |
Downloads:
Your current product variant
Series | SHIMS | Solid, stainless steel |
Version | C 100 | Size: 100 mm × 100 mm |