Select a different country or region to see content for your location.
United States
23:25:32 GMT+0000 (Coordinated Universal Time)

Technical data
preq | up to 10 bar | Operating pressure, required |
pmax | 100 bar | Operating pressure, maximum |
+/-10 % | Metering accuracy | |
Aluminium | Material: housing | |
Brass, nickel-plated | Material: hose connectors | |
Oil | Medium | |
DH | 6 mm | Hose diameter |
≈m | 0,1 kg | Weight |
Downloads:


All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators
Recently viewed products

Wait to see recently viewed products