Select a different country or region to see content for your location.
United States
10:18:53 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.PINION-MD8,0-Z17-B80-G-W
Lubrication gear wheel
Lubrication gear straight teeth, lubricant feed radial
Preferred product

Technical data
Relubrication of tooth sets | Usage | |
straight teeth | Design | |
radial | Lubricant feed | |
open cell PU foam | Material | |
top | -30 °C ... +140 °C | Operating temperature |
5 m/s | Max. permissible circumferential speed at outside diameter | |
Oil, greases up to NLGI 2 | Lubricant | |
m | 8 mm | Modulus |
z | 17 | Teeth number |
d | 136 mm | Pitch circle diameter |
da | 152 mm | |
B | 80 mm | |
L | 111 mm | |
≈m | 0,8 kg | Weight |
Downloads:
Your current product variant
Version | G | Lubrication gears, straight teeth |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch