Select a different country or region to see content for your location.
United States
03:52:44 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.PINION-MD2,0-Z17-B20-G-G
Lubrication gear wheel
Lubrication gear straight teeth, lubricant feed axial
Preferred product

Technical data
Relubrication of tooth sets | Usage | |
straight teeth | Design | |
axial | Lubricant feed | |
open cell PU foam | Material | |
top | -30 °C ... +140 °C | Operating temperature |
5 m/s | Max. permissible circumferential speed at outside diameter | |
Oil, greases up to NLGI 2 | Lubricant | |
m | 2 mm | Modulus |
z | 17 | Teeth number |
d | 34 mm | Pitch circle diameter |
da | 38 mm | |
B | 20 mm | |
L1 | 32 mm | |
L2 | 42,5 mm | |
L3 | 63,2 mm | |
G1 | M10 | Thread |
G2 | M6 | Thread |
W | 15 mm | Width across flats |
≈m | 0,3 kg | Weight |
Downloads:
Your current product variant
Version | G | Lubrication gears, straight teeth |


All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch