Select a different country or region to see content for your location.
United States
22:48:42 GMT+0000 (Coordinated Universal Time)

Technical data
Lubrication of raceways, e.g. on roller chains | Usage | |
Roller: open cell PU foam | Material | |
d | 50 mm | Roller diameter |
B1 | 40 mm | Roller width |
B2 | 71,4 mm | |
W | 24 mm | Width across flats |
≈m | 0,3 kg | Weight |
Downloads:


All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators
Recently viewed products

Wait to see recently viewed products