Select a different country or region to see content for your location.
United States
22:21:27 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.HOSE-PA12-10M
Hose for lubricator
Hose for grease lubrication, black
Preferred product

Technical data
Suitable for drag chain use, unfilled, black | Type | |
D1 | 6 mm | Diameter |
D2 | 4 mm | Diameter |
L | 10 m | Length |
Rmin | 35 mm | Minimum bending radius |
PA12 | Material | |
top | -20 °C ... +80 °C | Operating temperature |
≈m | 0,2 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch