Select a different country or region to see content for your location.
United States
17:05:39 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.CHAIN-PINION-10AB1-Z10-W
Chain lubrication pinion
Chain lubrication pinion simplex, Lubricant feed radial
Preferred product

Technical data
Lubrication of chains | Usage | |
Simplex (single-row) | Design | |
radial | Lubricant feed | |
Pinion: plastic, roller: open cell PU foam | Material | |
top | 0 °C … +60 °C | Operating temperature |
7 m/s | Max. permissible circumferential speed at outside diameter | |
Oil | Lubricant | |
10 A/B-1 | Chain type according to ISO 606 | |
z | 10 | Teeth number |
d | 51,37 mm | Pitch circle diameter |
da | 55 mm | |
db | 39 mm | |
B1 | 29 mm | |
B2 | 5 mm | |
L1 | 31,2 mm | |
L2 | 45,7 mm | |
L3 | 61,4 mm | |
W | 24 mm | Width across flats |
≈m | 0,3 kg | Weight |
Downloads:
Your current product variant
Version | AB-/B-1 | Chain lubrication pinions, simplex design |


All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators
Recently viewed products

Wait to see recently viewed products