Select a different country or region to see content for your location.
United States
00:23:29 GMT+0000 (Coordinated Universal Time)

Technical data
L1 | 25 mm | Length |
L2 | 31 mm | Length |
D1 | 8 mm | |
d2 | 8 mm | |
≈m | 20 g | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch