Select a different country or region to see content for your location.
United States
21:09:34 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.TUBEFIT-M6-SAT066G
Connector for lubricator
Hose connection part straight, metric thread
Preferred product

Technical data
G | M6x1 | Thread |
DH | 6 mm | Hose diameter |
Flat sealing by O ring | Seal | |
W2 | 2,5 mm | Hexagon socket nominal dimension |
L1 | 18,5 mm | Length |
E | 4 mm | Thread length |
push fit | Hose | |
16 mm | Hose Insertion depth | |
≈m | 0,01 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch