Select a different country or region to see content for your location.
United States
11:49:17 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.TUBEFIT-M10X1-SAT108G
Connector for lubricator
Hose connection part straight, metric thread

Technical data
G | M10x1 | Thread |
DH | 8 mm | Hose diameter |
Flat sealing by O ring | Seal | |
W1 | 13 mm | Width across flats |
W2 | 5 mm | Hexagon socket nominal dimension |
L1 | 20,5 mm | Length |
E | 6 mm | Thread length |
push fit | Hose | |
18 mm | Hose Insertion depth | |
≈m | 0,02 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch