Select a different country or region to see content for your location.
United States
06:55:54 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.TUBEFIT-M10X1-SAT104G
Connector for lubricator
Hose connection part straight, metric thread
Preferred product

Technical data
G | M10x1 | Thread |
DH | 4 mm | Hose diameter |
Metallic sealing by thread | Seal | |
W2 | 2,5 mm | Hexagon socket nominal dimension |
L1 | 14,5 mm | Length |
E | 8 mm | Thread length |
push fit | Hose | |
14 mm | Hose Insertion depth | |
≈m | 15 g | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch
Lubricators
Recently viewed products

Wait to see recently viewed products