Select a different country or region to see content for your location.
United States
09:03:46 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.TUBEFIT-G1/4-SAT148W
Connector for lubricator
Hose connection part angular, inch thread
Preferred product

Technical data
G | G1/4 | Thread |
DH | 8 mm | Hose diameter |
Flat sealing by O ring | Seal | |
W1 | 13 mm | Width across flats |
L1 | 16,5 mm | Length |
L2 | 23,5 mm | Length |
E | 8 mm | Thread length |
push fit | Hose | |
≈m | 0,03 kg | Weight |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-03-14 | Technische Produktinformation | TPI 252 | Englisch