Select a different country or region to see content for your location.
United States
17:26:34 GMT+0000 (Coordinated Universal Time)

ARCALUB-C8-2P-OIL
Automatic lubricator CONCEPT
CONCEPT8, Multi-point lubricator
Preferred product

Technical data
Piston pump | Functional principle | |
VLub | 1.000 cm³ | Lubricant volume |
0,15 cm³ | Metering quantity (per outlet and stroke/impulse) | |
pop | 70 bar | Operating pressure, max. |
Lubricating oil > 68 mm²/s | Lubricant | |
npb | 2 | Number of pump bodies |
nout | 4 | Number of outlets |
≤ 8 | Number of lubrication points: direct | |
≤ 16 | Number of lubrication points: with splitters | |
> 16 | Number of lubrication points: with progressive distributors | |
PA hose | Connection | |
Uop | DC 24 V | Operating voltage |
M12 x 1, 4 pin | Connection plug for multi-function interface | |
Imax | ≤ 350 mA | Current consumption (DC 24 V) |
microelectronic | Controller (integrated) | |
PLC | Controller (extern) | |
Integrated, electronic | Monitoring: pressure | |
Integrated, reed switch | Monitoring: fill level | |
Empty level, back pressure, internal error (PLC) | Error message | |
IP65 | Protection class | |
Aluminium (powder coated), polyamide | Housing material | |
tmin | -20 °C | Operating temperature, min. |
tmax | 70 °C | Operating temperature, max. |
vertical | Mounting position | |
158 x 273 x 152 | Dimensions (mm) | |
≈m | 3 kg | Weight |
Downloads:
Your current product variant
Drive System | PP | Piston pump |
Lubricant volume | V800/1000 | 800/1000 cm³ |


Recently viewed products

Wait to see recently viewed products