Select a different country or region to see content for your location.
United States
14:51:19 GMT+0000 (Coordinated Universal Time)

ARCANOL-TEMP120-25KG
Bearing grease
High-temperature grease ARCANOL-TEMP120
Replaces
ARCA.GREASE.TEMP120.25KG
Preferred product
Technical data
ϑ Omin | -30 °C | Operating temperature, min. |
ϑ Omax | 180 °C | Operating temperature, max. |
ϑG | 120 °C | Upper continuous limit temperature |
n · dM | 300.000 mm/min | Speed of rotation specific value |
Polycarbamide | Thickener type | |
Synthetic oil | Base oil type | |
ν40 | 400 mm²/s | Base oil viscosity at +40°C |
ν100 | 40 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
High-temperature grease | Grease category | |
ρ | 0,93 kg/dm³ | Density |
25 kg hobbock | Container | |
≈m | 26,6 kg | Weight |

Downloads:
Your current product variant
Grease category | HT | High-temperature greases |
Package size | 25 KG | 25 kg hobbock |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.