Select a different country or region to see content for your location.
United States
15:52:59 GMT+0000 (Coordinated Universal Time)

ARCANOL-MULTITOP-250G
Bearing grease
Multi-purpose grease ARCANOL-MULTITOP
Replaces
ARCA.GREASE.MULTITOP.250G
Preferred product
Technical data
ϑ Omin | -50 °C | Operating temperature, min. |
ϑ Omax | 140 °C | Operating temperature, max. |
ϑG | 80 °C | Upper continuous limit temperature |
n · dM | 800.000 mm/min | Speed of rotation specific value |
Lithium soap | Thickener type | |
Partially synthetic oil | Base oil type | |
ν40 | 82 mm²/s | Base oil viscosity at +40°C |
ν100 | 12,5 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
Multi-purpose grease | Grease category | |
ρ | 0,87 kg/dm³ | Density |
250 g tube | Container | |
≈m | 275,3 g | Weight |
Zusätzliche Informationen
Downloads:
Your current product variant
Fettkategorie | MP | Mehrzweckfette |
Gebindegröße | 250 G | 250 g Tube |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.