Select a different country or region to see content for your location.
United States
16:44:49 GMT+0000 (Coordinated Universal Time)
Technical data
ϑ Omin | -40 °C | Operating temperature, min. |
ϑ Omax | 130 °C | Operating temperature, max. |
ϑG | 75 °C | Upper continuous limit temperature |
n · dM | 500.000 mm/min | Speed of rotation specific value |
Lithium soap | Thickener type | |
Synthetic oil | Base oil type | |
ν40 | 50 mm²/s | Base oil viscosity at +40°C |
ν100 | 8 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
Special grease | Grease category | |
ρ | 0,91 kg/dm³ | Density |
50 kg hobbock | Container | |
≈m | 50 kg | Weight |
Additional Information
Downloads:
Your current product variant
Grease category | SG | Special greases |
Package size | 50 KG | 50 kg hobbock |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.