Select a different country or region to see content for your location.
United States
08:02:36 GMT+0000 (Coordinated Universal Time)
Technical data
pmax | 1.000 bar | Maximum operating pressure |
p1 | 30 bar | Operating pressure, 1st stage |
V̇H1 | 29 cm³ | Oil flow/stroke, 1st stage |
V̇H2 | 1,4 cm³ | Oil flow/stroke, 2nd stage |
Vmax | 2,2 l | Volume of oil container |
Veff | 2 l | Useable oil quantity |
η40 | 32 – 46 mm²/s | Oil viscosity in accordance with ISO VG at 40°C |
L0 | 2.000 mm | Hose length |
Quick coupling G¼ | Coupling | |
580 mm | Length pump | |
125 mm | Width pump | |
170 mm | Height pump | |
≈m | 8 kg | Weight |
Additional information
preferably in combination with hydraulic nuts HYDNUT | Use |
Related products
HYDNUT..-E
HYDNUT..-E-INCH
HYDNUT..-HEAVY |
Downloads:
Your current product variant
Series | PUMP | Series PUMP |
Version | HN | For use with hydraulic nuts |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.