Select a different country or region to see content for your location.
United States
13:12:52 GMT+0000 (Coordinated Universal Time)

BEARING-MATE250-450
BEARING-MATE
Transport and mounting tool for rolling bearings
Replaces
BEARING.MATE250-450
Preferred product

Technical data
Dmin | 250 mm | Outer diameter bearing, min. |
Dmax | 450 mm | Outer diameter bearing, max. |
500 kg | Weight bearing, max. | |
160 °C | Operating temperature, max. | |
≈m | 6,8 kg | Weight |

Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products