Select a different country or region to see content for your location.
United States
03:23:36 GMT+0000 (Coordinated Universal Time)
LOCKNUT-SOCKET-KM16
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM16
Preferred product
Product information
Metric
Imperial
Dimensions
d | 105,8 mm | |
D | 116 mm | |
D1 | 62 mm | |
L | 110 mm | |
l | 80 mm | |
T | 15 mm | |
a | 1" | Square (inch) |
b | 7,6 mm | |
c | 98,9 mm | |
≈m | 2,1 kg | Weight |
Additional information
KM16 | suitable for locknuts | |
ZMA65/105, ZM80 | suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | included in delivery |
Downloads: