Select a different country or region to see content for your location.
United States
16:41:04 GMT+0000 (Coordinated Universal Time)
LOCKNUT-SOCKET-KM12
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM12
Preferred product
Product information
Metric
Imperial
Dimensions
d | 80,7 mm | |
D | 88,5 mm | |
D1 | 44 mm | |
L | 90 mm | |
l | 60 mm | |
T | 13,5 mm | |
a | 3/4" | Square (inch) |
b | 6,7 mm | |
c | 74,8 mm | |
≈m | 1 kg | Weight |
Additional information
KM12 | suitable for locknuts | |
1 pc. socket wrench with locking pin and rubber washer | included in delivery |
Downloads: