Select a different country or region to see content for your location.
United States
17:44:11 GMT+0000 (Coordinated Universal Time)

IMPACT-39
Fitting Tool
BETEX fitting tool set Impact for small rolling bearings and other workpieces with cylindrical bore
Replaces
399900-4
Preferred product
Technical data
510 x 420 x 140 | Dimensions case (mm) | |
≈m | 5,4 kg | Weight |
Additional information
10 mm – 60 mm | For bore diameter | |
26 mm – 130 mm | For outer diameter | |
39 mounting rings, 4 mounting sleeves, 1 recoilless hammer, 1 transport case | Scope of delivery | |
Spare case IMPACT-39.CASE available | Note |
Downloads:
Your current product variant
Series | IPT | IMPACT |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.