Select a different country or region to see content for your location.
United States
08:18:22 GMT+0000 (Coordinated Universal Time)

IMPACT-33
Fitting Tool
BETEX fitting tool set Impact for small rolling bearings and other workpieces with cylindrical bore
Replaces
399900-2
Preferred product
Technical data
440 x 370 x 120 | Dimensions case (mm) | |
≈m | 3,9 kg | Weight |
Additional information
10 mm – 50 mm | For bore diameter | |
26 mm – 110 mm | For outer diameter | |
33 mounting rings, 3 mounting sleeves, 1 recoilless hammer, 1 transport case | Scope of delivery | |
Spare case IMPACT-33.CASE available | Note |
Downloads:
Your current product variant
Series | IPT | IMPACT |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products