Select a different country or region to see content for your location.
United States
02:53:44 GMT+0000 (Coordinated Universal Time)

FITTING-TOOL-ALU.SLEEVEC
Mounting sleeve
Component of fitting tool FITTING-TOOL-ALU-10-50
Preferred product

Technical data
D | 61 mm | |
L1 | 210 mm | |
L2 | 245 mm | |
≈m | 0,556 kg | Weight |
Downloads:
Your current product variant
Series | FTA | FITTING-TOOL-ALU |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch