Select a different country or region to see content for your location.
United States
15:30:30 GMT+0000 (Coordinated Universal Time)
Product information

Technical data
D | 25 mm | |
L1 | 210 mm | |
L2 | 235 mm | |
≈m | 152 g | Weight |
Downloads:
Your current product variant
Series | FTA | FITTING-TOOL-ALU |