Select a different country or region to see content for your location.
United States
05:23:02 GMT+0000 (Coordinated Universal Time)
Technical data
d | 25 mm | Inner diameter |
D | 52 mm | Outer diameter |
17 mm | Width | |
≈m | 16 g | Weight |
Additional information
impact-proof plastic | Material | |
IMPACT.SLEEVE-B | Suitable mounting sleeve |
Downloads:
Your current product variant
Series | IPT | IMPACT |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch