Select a different country or region to see content for your location.
United States
11:59:51 GMT+0000 (Coordinated Universal Time)

IMPACT.RING-17/47
Mounting ring
for fitting tools IMPACT-33 and IMPACT-39
Frequently bought together
Technische Daten
d | 17 mm | Innendurchmesser |
D | 47 mm | Außendurchmesser |
17 mm | Width | |
≈m | 20 g | Weight |
Zusätzliche Informationen
schlagfester Kunststoff | Werkstoff | |
IMPACT.SLEEVE-A | Passende Schlagbüchse |
Downloads:
Your current product variant
Series | IPT | IMPACT |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch