Select a different country or region to see content for your location.
United States
10:23:56 GMT+0000 (Coordinated Universal Time)
Technical data
d | 12 mm | Inner diameter |
D | 28 mm | Outer diameter |
17 mm | Width | |
≈m | 6 g | Weight |
Additional information
impact-proof plastic | Material | |
IMPACT.SLEEVE-A | Suitable mounting sleeve |
Downloads:
Your current product variant
Series | IPT | IMPACT |
Recently viewed products