Select a different country or region to see content for your location.
United States
17:40:30 GMT+0000 (Coordinated Universal Time)
Technische Daten
d | 60 mm | Innendurchmesser |
D | 95 mm | Außendurchmesser |
17 mm | Breite | |
≈m | 58 g | Weight |
Zusätzliche Informationen
schlagfester Kunststoff | Werkstoff | |
IMPACT-39.SLEEVE-D | Passende Schlagbüchse |
Downloads:
Your current product variant
Baureihe | IPT | IMPACT |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch