Select a different country or region to see content for your location.
United States
01:20:52 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM6
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM6
Preferred product
Frequently bought together

Dimensions
d | 45,5 mm | |
D | 53 mm | |
D1 | 30 mm | |
L | 82 mm | |
l | 58 mm | |
T | 9 mm | |
a | 1/2" | Square (inch) |
b | 4,7 mm | |
c | 41,6 mm | |
≈m | 0,42 kg | Weight |
Additional information
KM6 | Suitable for locknuts | |
ZMA25/45, ZM30 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads:


All
English

2024-05-8 | Technische Produktinformation | TPI 216 | Englisch